Product expires on: Dec 31, 2023
- Article number:
- AS 4054.021
- Design
- Angled
- Product description
- For use with non-insulated ring terminals.
- Benefits
- Releasable ratchet
- Optimised lever transmission means that only minimal actuator forces are required, even with large cross-sections
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- Indent crimp
- Dimensions
- Height: 59 mm
Length: 198 mm - AWG
- 22 ‐ 10
- For cross-section
- 0.35 ‐ 6 mm²
- Packs of
- 1 pc(s).
- Weight/pack
- 0.425 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807631
- ETIM 7.0
- EC000168
- ECLASS 8.0
- 21043811
- Product description
- Crimping plier 0.5 - 6 mm², indent-C.