Notching pliers

Article number: AS 4055.690

Punches slots quickly and easily. Saves the time-consuming process of filing the grooves for anti-twist protection of push buttons, switches and instruments. Slots in sizes 3.2 mm and 4.8 mm can be created.

Article number:
AS 4055.690
Product description
Punches slots quickly and easily. Saves the time-consuming process of filing the grooves for anti-twist protection of push buttons, switches and instruments. Slots in sizes 3.2 mm and 4.8 mm can be created.
Benefits
Long service life
Male and female die made from hardened tool steel
Easy punching with large leverage
Material
Handles: Plastic-coated
Maximum machinable material thickness, sheet steel
2 mm
Packs of
1 pc(s).
Weight/pack
1.3 kg
Customs tariff number
82032000
EAN
4028177809017
ETIM 8
EC000156
ETIM 7.0
EC000156
ECLASS 8.0
21049047
Product description
Notch plier for sheet metal