This item will be discontinued on: Jan 31, 2021
- Article number:
- SZ 5001.228
- Product description
- Secure cable routing in conjunction with cable entry grommets, connector grommets. Fitted instead of standard gland plates.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TP: = 1,000 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.56 kg
- Customs tariff number
- 73269098
- EAN
- 4028177523326
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- CM Cable entry plate, for CM, Top-Pult-System, for W: 1000 mm