Mounting plate for AE

Article number: AE 5050.430

Article number:
AE 5050.430
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
334 mm x 275 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 380 mm
Height: = 300 mm
To fit Model No.
1030500
1031500
1004600
1005500
1005600
1011600
6536010
6315200
Packs of
1 pc(s).
Weight/pack
1.4 kg
EAN
4028177708150
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216