Mounting plate for AE

Article number: AE 5050.431

Article number:
AE 5050.431
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
162 mm x 275 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 200 mm
Height: = 300 mm
To fit Model No.
1032500
1035500
1001600
1002500
1002600
Packs of
1 pc(s).
Weight/pack
1.7 kg
EAN
4028177708167
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216