Mounting plate for AE

Article number: AE 5050.432

Article number:
AE 5050.432
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
254 mm x 275 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 300 mm
Height: = 300 mm
To fit Model No.
1033500
1036500
1003600
6535010
6315100
Packs of
1 pc(s).
Weight/pack
1 kg
EAN
4028177708174
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216