Mounting plate for AE

Article number: AE 5050.438

Article number:
AE 5050.438
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
449 mm x 470 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 500 mm
Height: = 500 mm
To fit Model No.
1050500
1350500
1007600
1013600
6315400
Packs of
1 pc(s).
Weight/pack
4.4 kg
EAN
4028177708235
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216