Mounting plate for AE

Article number: AE 5050.439

Article number:
AE 5050.439
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
749 mm x 570 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 800 mm
Height: = 600 mm
To fit Model No.
1055500
Packs of
1 pc(s).
Weight/pack
11.304 kg
EAN
4028177708242
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216