Mounting plate for AE

Article number: AE 5050.440

Article number:
AE 5050.440
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
449 mm x 670 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 500 mm
Height: = 700 mm
To fit Model No.
1057500
Packs of
1 pc(s).
Weight/pack
6.9 kg
EAN
4028177708259
ETIM 7.0
EC000213
ECLASS 8.0
27409216