Mounting plate for AE

Article number: AE 5050.446

Article number:
AE 5050.446
Material
Sheet steel
Surface finish
Zinc-plated
Dimensions mounting plate (W x H)
944 mm x 730 mm
To fit
Enclosure type: AE
AE stainless steel
Width: = 1,000 mm
Height: = 760 mm
To fit Model No.
1100500
1130500
Packs of
1 pc(s).
Weight/pack
25.6 kg
EAN
4028177708310
ETIM 7.0
EC000213
ECLASS 8.0
27409216