This item will be discontinued on: Jan 20, 2021
This item is being replaced by:
5302006
- Article number:
- DK 5501.925
- Product description
- With all-round brush strip for collision-free shielding with installed rail systems on the outer mounting level.
- Applications
- To separate the hot/cold zones within an enclosure with aisle containment or when using an LCP system.
- Material
- Sheet steel
Blanking panel: Plastic, UL 94-HB, halogen-free
Brush strip: Plastic, UL 94-HB - Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- 2 vertical trim panels
2 horizontal trim panels
4 brush strips
Assembly parts - Assembly instruction
- The vertical and horizontal trim panels with brush strip may be fitted on both the front and rear 482.6 mm (19") mounting frame for partitioning.
- To fit
- Width: 600 mm
Height: 2,200 mm - Packs of
- 1 pc(s).
- Weight/pack
- 3 kg
- Customs tariff number
- 73269098
- EAN
- 4028177706927
- ETIM 7.0
- EC000331
- ECLASS 8.0
- 27189272
- Product description
- DK Air baffle plate, WxH: 600x2200 mm, For TS IT 482.6 mm (19") mounting frames
- Documentation
- Info sheet