Network/server enclosure TS IT with glazed door, IP 55, with 482.6 mm (19") mounting frame

Article number: DK 5511.131

TS IT, sealed, for direct enclosure-specific climate control. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants and with a protection category of up to IP 55.

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Quick-fit baying clamp, three-piece for TS/TS

Cable routing across the 482.6 mm (19") mounting level

Cable clamp rail for TS, TS IT

PDU metered

PDU switched

PDU managed

PDU basic

PDU UK basic

PDU UK, metered version

PDU metered plus

Article number:
DK 5511.131
Material
Sheet steel
Aluminium
Glazed aluminium door with 3 mm single-pane safety glass
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Colour
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with gland plate, multi-piece, solid
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Baying seal and sealing kit for gland plates (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,200 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
147 mm / 305 mm
Distance between levels as delivered
745 mm
Design doors
Sealed, IP 55
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Protection category to IEC 60 529
IP 55 only in conjunction with baying seal or screw-fastened side panels
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
For enclosures with height and depth 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
Basic material
Aluminium
Packs of
1 pc(s).
Weight/pack
138 kg
EAN
4028177706132
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 800 x 2000 x 1200 mm, 42 U, IP 55
Approvals
UL + C-UL (listed)
Certificates
Protection category
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue
Visio Shapes
TS IT 5511.131
TS IT network server enclosure