Network/server enclosure TS IT with vented door, with 482.6 mm (19") mounting angles

Article number: DK 5529.110

TS IT, vented, for room climate control 482.6 mm (19") interior installation with depth-variable 482.6 mm (19") mounting angles for a load capacity of up to 1,500 kg, available in a range of size variants.

482.6 mm (19") fastener, 1 U with contact

Base/plinth trim panels, vented for base/plinth system VX

Base/plinth trim panels with brush strip for base/plinth system VX

Base mount for TS IT, TX CableNet

Air baffle plates for TS IT 482.6 mm (19") mounting angles

PDU UK basic

PDU basic

PDU managed

PDU UK, metered version

PDU metered plus

PDU switched

PDU metered

Article number:
DK 5529.110
Material
Sheet steel
Aluminium
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Basic color
RAL 7035
Colour
Enclosure frame and panels: RAL 7035
Interior installation, vent grille at the front: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Aluminium/sheet steel door at the front, vented (vented surface area approx. 85% perforated), 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting sections front and rear, variably mounted on support strips with quick-release fasteners
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, for horizontal cable entry at the rear and with covered cut-out for fan mounting plate
Sheet steel rear door, vented (vented surface area approx. 85% perforated), vertically divided, 180° hinges
Dimensions
Width: 600 mm
Height: 2,000 mm
Depth: 600 mm
Units
42 U
Free mounting space to the 482.6 mm (19") level, front/rear
84 mm / 168 mm
Distance between levels as delivered
345 mm
Design doors
Vented
482.6 mm (19") level(s) version
Mounting angles, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
71.6 kg
EAN
4028177703704
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting angles, vented, WHD: 600 x 2000 x 600 mm, 42 U 
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Technical system catalogue
Visio Shapes
TS IT 5529.110
TS IT network server rack for room climate control
IT rack for room climate control. Installation height
42 U, vented aluminium/sheet steel front door, divided
vented sheet steel door at the rear, multi-piece roof
plate for cable entry at the rear, horizontal, open
base frame, without side panels.
With two 482.6 mm (19") mounting levels, front and
rear, on depth stays. 482. 6 mm (19") assembly parts
and complete earthing kit supplied loose.
Side panels, one-piece screw-fastened, or two-piece
with quick-release fastener, security lock and
optional internal latch, for easy one-man assembly,
base mount, gland plates available from the
accessories range.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting
it against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Aluminium/sheet steel front door with a specific
honeycomb perforation, vented surface area 85%
perforated.
Framed in a frame of aluminium sections, with
foamed-in seal,
four-point locking rod, comfort handle for
semi-cylinder (30/10) mm, with security lock 3524.
Four hinges, with captive hinge pins, hinge opening
angle with stand-alone siting 180°, door hinge may be
swapped to opposite side without dismantling locking
rods.
Sheet steel rear door, vented, vertically divided, for
space-saving installation of the enclosures and easy
access to the components. Specific honeycomb
perforation, vented surface area 85% perforated. Doors
with foamed-in seal. Main door with four-point locking
rod, comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E. Adjacent door with additional
internal swing lever handle and
two-point locking rod. Main and adjacent door with
four hinges, hinges with captive hinge pins, hinge
opening angle with stand-alone siting on both sides
180°.
Multi-piece roof plate for rear cable entry via brush
strips across the
entire enclosure width. Roof plate for retrofitting,
removable despite already made cable routing. Cut-out
for accommodating a fan module already integrated and
closed by a cover. For supporting passive ventilation
it is possible to raise the cover by means of spacers.
Side panels are not included with the supply.
One-piece screw-fastened or two-piece variant, with
quick-release fastener including security lock and
optional internal latch available from the accessories
range.
Open base frame, gland plates, function units may be
retrofitted from the range of accessories. All
screw-fastened panels have automatic potential
equalisation and are prepared for attachment of
earthing straps.
Pre-configured with two 482.6 mm (19") mounting
levels, front and rear.
The static total load capacity of both mounting levels
is 15,000 N.
A mounting level consists of universal mounting angles
for server, network and electronic applications,
infinitely depth-variable attached to depth stays.
The attachment of the mounting angles is flexible,
toolless, via quick release fastener or screw-fastened
as an alternative.
Mounting angles, front and rear, including additional
pitch pattern of holes according to standard EIA 310
E.
All height units are labelled and numbered in the
opposite direction. U labelling of both mounting
levels can be read from the front for easy one-man
assembly.
All depth stays with integral pitch pattern for fast
determination of the mounting distance and the
remaining front free space (clearance).
Front mounting angles, prepared for toolless
accommodation of cable routing aids and organisation
of a structured cabling in maximum packaging density
or for equipment with a sensor strip for automatic
identification of the installed components by means of
Radio Frequency Identification (RFID).
Rear mounting angles prepared for accommodation of a
Power Distribution Unit (PDU) in 1 U form factor on
both sides for enclosure electrical power
distribution, without waste of installation volume
thanks to space-saving side mounting between mounting
level and side panel in the Zero-U space.
Material: Sheet steel, aluminium
Surface finish: Panels, doors, RAL 7035, interior
installation, RAL 9005
Approvals: UL, cUL
Dimensions (WxHxD): 600x2000x600 mm
Model No.: TS IT 5529.110
Manufacturer: Rittal GmbH & Co. KG