Cable routing bars, 482.6 mm (19") attachment

Article number: DK 7111.224

For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb.

Article number:
DK 7111.224
Product description
For structured routing of entire cable bundles, the cable bars may be secured to a variety of different positions inside the enclosure.
Applications
For horizontal cable routing within the distributor level. Thanks to their open mounting holes, they can also be retrospectively slotted onto the 482.6 mm (19") system punchings of the mounting level at any time and secured with the existing mounting screws of the installed components.
Material
Support: Sheet steel
Cable routing bars, connection combs: Plastic UL 94-V0
Colour
RAL 9005
Supply includes
Cable routing bars
Connection combs
Number connection combs
2
Note
Size of individual chambers (WxD) approx. 34 x 100 mm
Units
4 U
Packs of
4 pc(s).
Weight/pack
0.728 kg
Customs tariff number
73269098
EAN
4028177550377
ETIM 7.0
EC000322
ECLASS 8.0
27400604
Product description
DK Cable routing bars, 482.6 mm (19") attachment, 4 U
Documentation
Instructions
Cable bracket for 482.6mm (19") system punchings, 4 U

4 U cable bracket element with 4 x 1 U single brackets
for horizontal cable guiding directly at the 482.6mm
(19") distribution level. The bracket elements allow
themselves to be slid back on the 482.6mm (19") system
punchings through their open mounting holes at any
time and to be fixed with the available securing
screws of the mounting components. An extension of
existing units through baying by means of connecting
piece is possible. For this the connecting piece is
put between two bracket elements and thus connects the
elements by forming an additional guide chamber
between the bracket elements. The connecting pieces
needed for baying are contained within the units.
delivery scope. The single bracket has a height of
approx one height unit (44.45 mm) and thus enables the
U related cable feed of whole cable bunches.
Each individual cable bracket can be opened
selectively and independently of the others and closed
again by means of a turning catch. It thus enables
straightforward structuring of the cabling and also
flexible change to it
Support element sheet steel, spray finished
Cable feed brackets, connecting pieces, turning
catches, plastic