Component shelf, 482.6 mm (19") configuration Enclosures with L-shaped mounting angles front and rear

Article number: DK 7145.635

Provide several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable, load capacity: 50 kg.

Article number:
DK 7145.635
Product description
Depending on their depth, the component shelves have several attachment points, so the distance between the 482.6 mm (19˝) mounting angles is variable within certain limits. Each component shelf secured in this way can be retrospectively upgraded to full withdrawal using telescopic slides. For this purpose, the telescopic slides are screw-fastened in place of the spacers.
Applications
For mounting two between 482.6 mm (19") mounting angles
For upgrading legacy TS items
Material
Sheet steel
Colour
RAL 7035
Supply includes
Assembly parts
Distance between mounting levels
448 mm
548 mm
598 mm
Load capacity
50 kg area load
Note
For TS: If L-shaped mounting angles based on TS are used in network enclosures, adaptor 7827.300 is required
For TS, 482.6 mm (19") system punchings: The depth-variable installation kit 7063.850 allows flexible mounting between two L-shaped mounting angles directly on the 19" system punchings.
Dimensions
Width: 409 mm
Depth: 600 mm
Packs of
1 pc(s).
Weight/pack
3.182 kg
Customs tariff number
94039910
EAN
4028177221413
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
DK Component shelf, WxD: 409x600 mm, 50 kg, distance between levels: variable, depth-variable on 2 482.6 mm (19") attachment levels, RAL 7035
Documentation
Additional instructions
Quick guide
Component shelf for 482.6 mm (19")attachment levels

Component shelf made from 1.5 mm steel sheet for
network enclosures with two 482.6 mm (19") attachment
levels. The component shelf has slots for preventing
heat accumulation and can be loaded up to a maximum of
50 kg. The component shelf is fitted on U-pitch pattern
mounting angles and the height can be adjusted linearly
as per the U-pitch pattern, using the T-slot mounting
angles
Material: Sheet steel
Paint finish: RAL 7035
W x D dimensions: 409 x 600 mm