CMC III sensors

Article number: DK 7320.630

Monitor various parameters in enclosures or rooms.

Article number:
DK 7320.630
Design
Leak sensor
Product description
CMC III sensors are used for monitoring the physical environment and can be connected directly to the PU via a CAN bus connection cable RJ45. The sensors may also be linked together to form a bus.
Benefits
Fast connection and automatic detection via plug & play
Power is supplied via the CAN-BUS interface.
Applications
Enclosure monitoring in IT, industry and facility management
Monitoring of enclosures, rooms and containers in the IT environment
Function principle
Settings can be made via the CMC III Processing Unit
The sensor is mounted with the optical element towards the base.
The sensor monitors the base for liquids (leakage) with an optical sensor.
Material
Plastic
Front: Smooth
Enclosure: Textured
Colour
Enclosure: RAL 7035
Supply includes
Sensor
Mounting plate
Assembly parts
Connection cable with connector
Assembly parts
Connection to the CAN bus
Indirect, via CMC III CAN bus interfaces
Interfaces
RJ12
No. of participating PU compact (max.)
4
No. of participating PU (max.)
32
Measuring technique
visual
Dimensions
Width: 85 mm
Height: 20 mm
Depth: 18 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Packs of
1 pc(s).
Weight/pack
0.1 kg
Customs tariff number
85319000
EAN
4028177438590
ETIM 7.0
EC002627
ECLASS 8.0
27189253
Declarations
Declaration of conformity
Documentation
Instructions
Leakage sensor
The leakage sensor is equipped with an optical sensor
head. If this sensor head becomes wet with moisture,
it reports a leakage alarm. The sensor head may be
mounted facing the floor.
The sensor contains an ID so that it is automatically
detected and set-up by the CMC-TC system. The
connection cable, supplied loose, should be used for
connection to the sensor unit.

Technical specifications
Monitoring: Visual
Connection: RJ 12 jack, 6-pole
Connection: Length 2m, RJ 12 connector 6/6
on both sides
Temperature application range: + 5°C to + 45°C
Protection category: IP40