PSM socket modules

Article number: DK 7859.222

The various modules may be inserted into the support rail in any combination.

Article number:
DK 7859.222
Design
switchable with individual current measurement per slot
Product description
The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
Material
Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1)
Length
250 mm
Thermal overcurrent protection
per socket module
Rated operating voltage
110 V – 230 V AC, 50/60 Hz
Rated current (max.)
16 A
Required number of module slots
2
Dimensions
Length: 250 mm
Operating temperature range
5 °C...45 °C
Ambient humidity (non-condensing)
5...95 %
Sockets
8 x IEC 320 socket C13
Packs of
1 pc(s).
Weight/pack
1.08 kg
Customs tariff number
85369001
EAN
4028177617223
ETIM 7.0
EC000330
ECLASS 8.0
27142604
Product description
DK PSM Plus socket module, C13, 8-way, black, switchable per module, Individual current measurement
Declarations
Declaration of conformity
Documentation
Further information
Data sheets
Technical system catalogue
Visio Shapes
Rittal Power System Module
Active PSM module with 8 x C13 slots for plugging in a
Rittal PSM busbar. The module occupies two slots and
up to 3 modules may be installed in a 2 m PSM busbar
and up to 2 modules in a 1.2 m bar. Combined
population of different modules is also supported.
IP-compatible in conjunction with the CMC-TC system.
The module may be connected to the Rittal CMC-TC
enclosure monitoring system via RJ-45 connectors
allowing the monitoring of the module and switching
and measuring of each individual slot. The modules are
cascadable with up to 16 modules administered via one
IP address. Control is made via the Web interface of
the Rittal CMC-TC system. The module has a two-digit 7
segment LED display that indicates the various current
measurement values. In addition each individual port
has two three-coloured LED displays. The LEDs indicate
the current status of load on the respective slot.
For this the LEDs may change between
the colours green, amber and red. The threshold values
of the display may be configured via the CMC. An
additional power pack (DK 7201.210) is necessary when
operating the module without connection to the CMC-TC.
Up to 4 modules may be operated with one power pack.
In this configuration the slots are not switchable and
the LED display serves as local current display.

Technical specifications: Dimensions: W x H x D: 50 x
500 x
45 mm Operating temperature: +5 to +45°
Ambient humidity: 5 to 95 % rel. humidity
Protection category: IP 20

Connections: 8 x IEC 60 320 C13

Material: Aluminium section with black
plastic cover

Supply includes:
1 active PSM module
Bus cable

Packs of 1