This item will be discontinued on: Jun 30, 2020
Alternative product recommendation:
7979812
PDU UK, basic version
Article number: DK 7955.513
The compact design allows fast assembly in the zero-U space of TS IT network and server enclosures. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
- Article number:
- DK 7955.513
- Product description
- Robust, compact basic power distributor for the IT environment. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly.
- Material
- Aluminium section, black anodised
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 745 mm - No. of sockets and type
- 12 x C13
- Sockets
- 12 x GB (type G, BS 1363)
- Rated current (max.)
- 13 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~ - Length of connection cable
- 3 m
- Type of electrical connection
- UK
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≤ 1,200 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 1.98 kg
- Customs tariff number
- 85366990
- EAN
- 4028177685055
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PDU UK, basic version, Compact basic power distributor, WLD: 44x745x62 mm, 12xC13, black, UK, 1~, 13 A