This item will be discontinued on: Jun 30, 2020
Alternative product recommendation:
7979821
PDU UK, metered version
Article number: DK 7955.520
Intelligent PDU with network interface and energy data logging per phase. With networking capability, e.g. IPv4/v6, SNMP, OPC-UA, Modbus/TCP with display. Input with CEE connector (16 A/32 A) with BS 1363 (UK) outputs. Distribution output from 3.7 kW to 22 kW.
- Article number:
- DK 7955.520
- Product description
- Energy measurement per phase, i.e. output requirement of an entire IT rack. Thanks to the compact PDU, any IT rack is easily equipped with a professional power distribution system. The TS IT rack even supports tool-free assembly. The compact design allows simple assembly. The OLED display shows the energy consumption. An integral Web server offers a direct network connection with extensive user administration functions. Redundant power is supplied from all phases and additionally via an existing Power over Ethernet network. The PDU offers extensive monitoring functions. Measurement accuracy of 1% guarantees a high level of reliability.
- Material
- Aluminium section, black anodised
- Dimensions
- Width: 44 mm
Depth: 62 mm
Length: 1,210 mm - No. of sockets and type
- 16 x BS 1363
- Sockets
- 16 x GB (type G, BS 1363)
- Rated current (max.)
- 13 A
- Infeeds
- Qty.: 1
Phases per infeed: 1~ - Length of connection cable
- 3 m
- Type of electrical connection
- UK
- Operating temperature range
- 0 °C...45 °C
- Ambient humidity (non-condensing)
- 10...95 %
- Storage temperature range
- -25 °C...70 °C
- To fit
- Enclosure type: TS IT: ≤ 1,800 mm
- Packs of
- 1 pc(s).
- Customs tariff number
- 85366990
- EAN
- 4028177685062
- ETIM 7.0
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PDU UK, metered version, Energy measurement per phase, WLD: 44 x1.210 x62 mm, 16x BS 1363, black, UK, 1~, 13 A