- Article number:
- SZ 7967.000
- Product description
- To raise the roof for ventilation purposes, in three different heights.
- Material
- Hexagon steel section
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Assembly instruction
- Not suitable for combination with 482.6 mm (19") mounting frame
- Not suitable for crane transportation
- Dimensions
- Height: 50 mm
- Dimensions
- Thread: M12
- To fit
- Enclosure type: VX
TS - Packs of
- 4 pc(s).
- Weight/pack
- 0.54 kg
- PCF/PU (Cradle-to-Gate)
- 2.1 kg CO2 eq (Cat B)
- Note on the PCF class
- Category B: PCF value (cradle-to-gate) approximated based on product weight and self-declared
- Customs tariff number
- 73181900
- EAN
- 4028177186934
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
- DK Spacer, L: 50 mm, For TS roof plate
Spacers, 50 mm
Material: Hexagonal sectional steel, zinc-plated,
passivated,
Material: Hexagonal sectional steel, zinc-plated,
passivated,