This item will be discontinued on: Jan 30, 2017
Refrigerant line incl. electric control cable
Article number: SK 7999.962
Refrigerant line incl. electronic control for outdoor climate control
- Article number:
- SK 7999.962
- For useful cooling output L25 L35/50 Hz
- 5,000 W
- Length
- 20 m
- Dimensions
- Length: 20 m
- Packs of
- 1 pc(s).
- Weight/pack
- 36.5 kg
- Customs tariff number
- 39172390
- EAN
- 4028177689251
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Refrigerant line incl. electric control cable, 5,0 kW