Outdoor climate control for Micro Data Center

Article number: SK 7999.965

Outdoor climate control. The waste heat is routed directly to the outside. As a result, room ventilation or air-conditioning is not necessary.

Article number:
SK 7999.965
Product description
When using the outdoor variant, the internal circuit of the climate control unit is secured to the side panel on the inside of the safe. The external unit is positioned outside of the building. The internal and external units are connected to one another via coolant lines and control cables. The hot air from the servers is drawn in at the rear of the safe, and the cooled air is expelled in front of the 482.6 mm (19") level. Benefits of the outdoor model: The waste heat is routed directly to the outside. As a result, room ventilation or air-conditioning is not necessary.
Function principle
All climate control units for Micro Data Centers are designed as split units to ensure hermetic separation between the cooling circuits inside and outside of the safe. This prevents the ingress of dust and corrosive gases.
Air routing inside the safe is horizontal. The hot air is drawn in at the rear, and the cooled air is expelled in front of the 482.6 mm (19") level.
Colour
RAL 7035
Rated current max.
At 50 Hz: 4.1 A
Start-up current max.
At 50 Hz: 35 A
Remark (Dimension)
(2x)
Note
The total weight is composed of the external unit 74 kg and the internal unit 59 kg.
Pre-Fuse (footnote)
3 x 16 A
Dimensions
Width: 900 mm
Height: 680 mm
Depth: 340 mm
Operating temperature range
-15 °C...35 °C
Pre-fuse
Miniature circuit-breaker/fuse: 16 A
Setting range
-15 °C...35 °C
Packs of
1 pc(s).
Weight/pack
155 kg
Customs tariff number
83030040
EAN
4028177689220
ETIM 7.0
EC000855
ECLASS 8.0
27180704
Product description
SK Outdoor climate control, 5,0 kW, 400 V, 3 ~, 50 Hz, For Micro Data Centre
Declarations
Declaration of conformity