- Article number:
- SK 7999.966
- Product description
- When using the outdoor variant, the internal circuit of the climate control unit is secured to the side panel on the inside of the safe. The external unit is positioned outside of the building. The internal and external units are connected to one another via coolant lines and control cables. The hot air from the servers is drawn in at the rear of the safe, and the cooled air is expelled in front of the 482.6 mm (19") level. Benefits of the outdoor model: The waste heat is routed directly to the outside. As a result, room ventilation or air-conditioning is not necessary.
- Function principle
- All climate control units for Micro Data Centers are designed as split units to ensure hermetic separation between the cooling circuits inside and outside of the safe. This prevents the ingress of dust and corrosive gases.
- Air routing inside the safe is horizontal. The hot air is drawn in at the rear, and the cooled air is expelled in front of the 482.6 mm (19") level.
- Colour
- RAL 7035
- Rated current max.
- At 50 Hz: 4.1 A
- Start-up current max.
- At 50 Hz: 35 A
- Remark (Dimension)
- (2x)
- Redundancy
- Yes
- Note
- The total weight is composed of the external unit 2 x 74 kg and the internal unit 66 kg.
- Pre-Fuse (footnote)
- 3 x 16 A (2 x)
- Dimensions
- Width: 900 mm
Height: 680 mm
Depth: 340 mm - Operating temperature range
- -15 °C...35 °C
- Pre-fuse
- Miniature circuit-breaker/fuse: 16 A
- Setting range
- -15 °C...35 °C
- Packs of
- 1 pc(s).
- Weight/pack
- 223 kg
- Customs tariff number
- 84158200
- EAN
- 4028177689213
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Outdoor climate control, 5,0 kW, 400 V, 3 ~, 50 Hz, redundant, For Micro Data Centre
- Declarations
- Declaration of conformity