Base/plinth trim panels, side, 100 mm for base/plinth components front and rear

Article number: TS 8601.030

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.

Article number:
TS 8601.030
Product description
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trim panels may be used.
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 7022
Supply includes
2 base/plinth trim panels
Assembly parts
Assembly instruction
Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
Dimensions
Height: 100 mm
To fit
Enclosure type: TS: = 300 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Weight/pack
0.86 kg
Customs tariff number
94039910
EAN
4028177478770
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
TS Trim panel, sides, H: 100 mm, for W: 300 mm, RAL 7022, sheet steel