- Article number:
- TS 8601.915
- Design
- Solid
- Product description
- Base/plinth component consisting of one trim panel and two pre-configured corner pieces.
- Material
- Base/plinth components: Sheet steel
Cover caps: Plastic
- Surface finish
- Spray-finished
- Colour
- RAL 7022
Cover caps: RAL 9005
- Supply includes
- 2 base/plinth components
4 cover caps
Assembly parts
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: TS: = 300 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
- Packs of
- 2 pc(s).
- Weight/pack
- 2.946 kg
- EAN
- 4028177553811
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Base/plinth component, front and rear, H: 100 mm, for W: 300 mm, RAL 7022, sheet steel