- Article number:
- TS 8602.065
- Product description
- For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7035
- Supply includes
- 2 base/plinth trim panels
Assembly parts
- Assembly instruction
- Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
- Dimensions
- Height: 200 mm
- To fit
- Enclosure type: TS: = 600 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
- Packs of
- 2 pc(s).
- Weight/pack
- 3.26 kg
- Customs tariff number
- 94039910
- EAN
- 4028177300651
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
TS Trim panel, sides, H: 200 mm, for W: 600 mm, RAL 7035, sheet steel