Base/plinth components, front and rear, 200 mm Sheet steel, for TS, TS IT, SE, CM, TP, PC, IW, TE

Article number: TS 8602.905

Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.

Article number:
TS 8602.905
Design
Solid
Product description
Base/plinth component consisting of one trim panel and two pre-configured corner pieces. In 200 mm high base/plinth components, one trim panel is divided into two for cable entry.
Material
Base/plinth components: Sheet steel
Cover caps: Plastic
Surface finish
Spray-finished
Colour
RAL 7035
Cover caps: RAL 7035
Supply includes
2 base/plinth components
4 cover caps
Assembly parts
Dimensions
Height: 200 mm
To fit
Enclosure type: TS: = 300 mm
Enclosure type: SE
Enclosure type: CM
Enclosure type: TP
Enclosure type: PC
Enclosure type: IW
Enclosure type: TS IT
Packs of
2 pc(s).
Weight/pack
4.828 kg
EAN
4028177503717
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
TS Base/plinth component, front and rear, H: 200 mm, for W: 300 mm, RAL 7035, sheet steel