Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear
Article number: TS 8701.050
For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.
- Article number:
- TS 8701.050
- Product description
- For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trim panels may be used.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 400
- Supply includes
- 2 base/plinth trim panels
Assembly parts - Assembly instruction
- Base/plinth trim panels, side, 100 mm, may be installed rotated through 90° to stabilise bayed base/plinth components. The base/plinth baying bracket is required for this purpose
- Dimensions
- Height: 100 mm
- To fit
- Enclosure type: TS: = 500 mm
- Packs of
- 2 pc(s).
- Weight/pack
- 2.202 kg
- Customs tariff number
- 94039910
- EAN
- 4028177300071
- ETIM 7.0
- EC000721
- ECLASS 8.0
- 27182003
- Product description
- TS Trim panel, sides, H: 100 mm, for W: 500 mm, Stainless steel 1.4301