- Article number:
- SV 9629.100
- Product description
- For mounting the NH fuse-switch disconnector, size 000 (model no. 3431.000) on Mini-PLS busbar systems.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 9011
- Cross-section
- 35 mm²
- Dimensions
- Width: 90 mm
Height: 160 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.561 kg
- Copper weight (kg per piece)
- 0.23
- Customs tariff number
- 85369095
- EAN
- 4028177149885
- ETIM 7.0
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Mini-PLS busbar adaptor, connection cable 35 mm², for NH fuse-switch disconnector size 000, SV 3431000