C rails for stacking insulator

Article number: SV 9660.220

For attaching cables and lines and for mounting stacking insulators.

Article number:
SV 9660.220
Product description
For attaching cables and lines and for mounting stacking insulators.
Material
Sheet steel
Supply includes
4 C rails
8 brackets
Assembly parts
To fit
Enclosure type: TS
SE
Width: = 800 mm
Depth: = 800 mm
Packs of
4 pc(s).
Weight/pack
2.956 kg
Customs tariff number
73269098
EAN
4028177296466
ETIM 7.0
EC000386
ECLASS 8.0
27400501
Product description
SV C rail, L: 800 mm, for TS, SE