This item will be discontinued on: Jan 30, 2021
- Article number:
- SV 9661.240
- Product description
- The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations as per IEC 61 439-1.
- Benefits
- Thanks to the pre-assembled combination angles, baying brackets and busbars customised to match the enclosure width, assembly is time-saving with cost reduction
- Applications
- Form 2-4
- Material
- E-Cu
- Supply includes
- Assembly parts
- Approved short-circuit current capability
- Icw|60|kA, 1 sec.
- To fit busbars
- Busbar E-Cu with integral punchings
- OUT_CROSS_SECTION_COL_SM
- 40 ‐ 10 mm
- To fit busbars
- Width: 40, 80
Height: 10, 10 mm - Packs of
- 4 pc(s).
- Weight/pack
- 2.36 kg
- Copper weight (kg per piece)
- 0.44
- Customs tariff number
- 74198090
- EAN
- 4028177555808
- ETIM 7.0
- EC000329
- ECLASS 8.0
- 27400605
- Product description
- SV PE/PEN combination angle E-Cu, WH: 40x10 mm, L: 135 mm
- Documentation
- Safety instructions