- Article number:
- SV 9666.600
- Product description
- For attaching busbars 12 x 5/10 mm, 20 x 5/10 and 30 x 5/10 mm for N and PE. Cover is prepared for a lead seal.
- Material
- Cover: Polystyrene
Holder: Fibreglass-reinforced plastic
Support rail: Sheet steel, zinc-plated
- Colour
- RAL 7035
- Dimensions
- Width: 500 mm
Height: 300 mm
- Size
- Width units (WU) @ 250 mm: 2
Height units (U) @ 150 mm: 2
- To fit busbars
- 12 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 2.057 kg
- Customs tariff number
- 85369095
- EAN
- 4028177676497
- ETIM 7.0
- EC001896
- ECLASS 8.0
- 27400610
- Product description
-
SV Busbar module N/PE (ISV), 2 WU (500 mm), 2 U (300 mm)