This item will be discontinued on: Jan 15, 2019
This item is being replaced by:
9682334
- Article number:
- SV 9672.334
- Product description
- To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Cross member
Assembly parts - Height front panel bottom
- 100 mm
- To fit
- Width: = 400 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 1.57 kg
- Customs tariff number
- 94039910
- EAN
- 4028177697393
- ETIM 7.0
- EC000456
- ECLASS 8.0
- 27142423
- Product description
- SV Front trim panel, for TS, bottom, WH: 400x100 mm, protection category IP 54
- Documentation
- Instructions