- Article number:
- SV 9672.356
- Design
- With louvres
- Product description
- To finish off the modular front design at the bottom when using partial doors. The front trim panels may be removed from the outside by unscrewing.
- Material
- Sheet steel, 2 mm
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Cross member
Assembly parts
- Height front panel bottom
- 300 mm
- Note
- When using front trim panels IP 2X, select a roof plate with protection category IP 2X for the top ventilation.
- To fit
- Width: = 600 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 3.2 kg
- Customs tariff number
- 94039910
- EAN
- 4028177697560
- ETIM 7.0
- EC000456
- ECLASS 8.0
- 27142423
- Product description
-
SV Front trim panel, for TS, bottom, WH: 600x300 mm, protection category IP 2X