Accessories for Profile Rails
-
Additional Fastening for Profile Rails for VX IT 19" standard profile rail
Additional mounting profile rail for VX IT to counteract uneven distribution of load.
-
Additional Fastening for Profile Rails for TS IT
Additional mounting profile rail for TS IT to counteract uneven distribution of load.
-
Additional Fastening for Profile Rails with l-shaped profile rails
Counteracts distortion of mounted profile rails in case of unevenly distributed loads, mounted directly on 482.6 mm (19˝) profile rails and on the depth-mounted system chassis.
-
Infill panels, 482.6 mm (19"), horizontal for adapter sections
To infill between installed 482.6 mm (19") equipment positioned in the full enclosure height and the enclosure clearance height.
-
Mounting kit, 2 U for 19" equipment
Facilitates fast, simple integration of additional 2 U installation space within an enclosure by attaching to the enclosure frame or to the existing profile rails at the sides.