Wall extension cooling units
-
Wall-mounted cooling unit Blue e+ S 1023.64 - 3412.14 BTU/h
Blue e+ S cooling units with proven Blue e+ technology offer the world's highest energy efficiency. This is also linked with a reduction in the CO₂ footprint of machinery and equipment. In a new design and with many smart functions.
-
Wall-mounted cooling unit Blue e+ 5459.43 - 19790.42 BTU/h
Energy-efficient Blue e+ wall-mounted cooling units in the 5459.43 - 19790.42 BTU/h power classes. By using speed-controlled components and heat pipe technology, they achieve an average energy saving of 75%. Available in carbon steel and stainless steel.
-
Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h
Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature range of -30 °C to 60 °C. The cooling unit can be mounted in three mounting types (surface mounting, partially internal installation and fully internal installation), for example on Toptec project solutions.
-
Wall-mounted cooling unit Blue e+ Chemical 5459.43 - 19790.42 BTU/h
Energy-efficient wall-mounted Blue e+ chemical cooling units in the 5459.43 to 19790.42 BTU/h power classes. Thanks to a special paint finish on the components, they offer optimum protection for contaminated environments - especially in applications where sulfuric acid may be present as an aerosol in the air.
-
Wall-mounted cooling unit Blue e+ IT
Through the use of the Blue e+ technology, the bundle is ideally suited to the requirements for energy-efficient cooling of IT racks. In combination with the IoT interfaces, its supports communication to various systems as well as monitoring and energy management.
-
Wall-Mounted Cooling Unit TopTherm Blue e 1023.64 - 13,648.6 BTU/h
Energy efficient Blue e wall mounting cooling units in performance classes 1023.64 to 13648.57 BTU/h, and with integrated electrical condensation evaporation for 3412.14 BTU/h and above. Available in the special formats “horizontal” and “flat”.
-
TopTherm Blue e Wall-Mounted Cooling Unit, UL Type 3R/4 1706.07 - 8530.36 BTU/h
Energy-efficient Blue e wall-mounted cooling units in output categories1706.07 - 8530.36 BTU/h with e-Comfort controller and electrical condensate evaporation integrated as standard (from 3412.14 BTU/h), protection class UL Type 3R/4, 12.
-
TopTherm Blue e Wall-Mounted Cooling Unit, NEMA 4X 1706.07 - 8530.36 BTU/h
Energy-efficient Blue e wall-mounted cooling units in power categories 1706.07 - 8530.36 BTU/h with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.