VX base system
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty base/plinth corner pieces with molded self-positioning to the enclosure, can be used with or without base/plinth trim panel, depending on the application. Large openings in the base/plinth corner piece for optimal access to the screwing point, can be covered using plastic bay and corner covers.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm for VX, VX IT, VX SE, TE, TS, TS IT, TP, PC, IW
Heavy-duty preformed base/plinth corner pieces that self-position on the enclosure, can be used with or without base/plinth trim panel, depending on the application. Large openings in the base/plinth corner piece for optimal access to the screwing point, can be covered using plastic bay and corner covers.
-
Base/plinth trim panels, side, 100 mm for base/plinth system VX, carbon steel
For side blanking of a base/plinth unit and additional stability, or the interior installation of bayed base/plinths. One 200 mm high or two 100 mm high trim panels can optionally be fitted on 200 mm high base/plinths.
-
Base/plinth trim panels, side, 200 mm for base/plinth system VX, carbon steel
For side blanking of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm-high or two 100 mm-high trim panels can optionally be fitted on 200 mm-high base/plinths.
-
Base/plinth trim panels, vented For VX base/plinth systems
For enclosure ventilation through the base/plinth. Specifically in applications such as power distribution where the enclosure gland plates are not used, this can be used to achieve a higher air throughput inside the enclosure. Various solutions to raise the roof and special roof plates with vent openings are also available for enclosure venting. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. Due to the complete symmetry of the VX base/plinth system, the vented trim panels can be mounted either at the front, at the back or at the side of the base/plinth corner piece.
-
Base/Plinth Trim Panels with Brush Strip For VX base/plinth systems
The 100 mm high base/plinth trim panels can be used in the depth or the width for cable entry into the base/plinth. The trim panels can also be used in 200 mm high base/plinths and they can be combined with other 100 mm high trim panels.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm stainless steel
Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm stainless steel for VX, TS, VX SE
Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be covered using bay and corner covers.
-
Base/plinth trim panels, side, 200 mm, stainless steel For VX base/plinth systems
Stainless steel base/plinth trim panels are used depth-wise for laterally closing a base/plinth unit.
-
Base/plinth trim panels, side, 100 mm, stainless steel For VX base/plinth systems
Stainless steel base/plinth trim panels are used depth-wise for laterally closing a base/plinth unit or for the inner fitting of aligned base/plinths. The 100 mm high trim panels can also be used and combined in 200 mm high base/plinths.
-
Base/plinth system VX accessories
Numerous accessories for individual extension of the VX base/plinth system, to fit all applications.
-
Base/plinth corner pieces with base/plinth trim panels, front and rear new version/design
Base corner pieces with panels for flexible cable entry, including a positioning aid for easy cabinet installation.
-
Base/Plinth Trim Panels, Side for base/plinth system VX, sheet steel, new version
For side blanking of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm-high or two 100 mm-high trim panels can optionally be fitted on 200 mm-high base/plinths.
-
Base/plinth trim panels, vented for base/plinth system VX, sheet steel, new version
For enclosure ventilation through the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. With the optional panel attachment, the ventilated panels can also be mounted on the side of the base corner piece.
-
Base/Plinth Trim Panels with Brush Strip for base/plinth system VX, sheet steel, new version
For cable entry into the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strips may optionally be used. With the optional panel attachment, the trim panels with brush strips can also be mounted on the side of the base corner piece.
-
Base mounting plate for base/plinth system VX, sheet steel (new version) and stainless steel
For fastening the base/plinth to the floor without moving the enclosure or baying enclosure suite.
-
Transport castors for base/plinth system VX, sheet steel, new version
For fitting on the base/plinth corner piece, height 100 or 200 mm.
-
Base/plinth expansion angle for base/plinth system VX, sheet steel, new version
For expanding the base with system chassis or support strip. Suitable for 100 and 200 mm high steel sheet base trim panels.
-
Bracket/Spacer for base/plinth system VX, sheet steel, new version
For flexible mounting of C-profile or cable clamp rails. For installation in the VX base or on the cabinet frame profile.
-
Leveling component for base/plinth system VX, sheet steel, new version
For retrospective leveling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.
-
Base/plinth adapter for base/plinth system VX, sheet steel, new version
For mounting the double casters 7495.000 or leveling feet on the VX base system.