TS 8 Baying Systems, Carbon Steel
-
Baying systems TS 8
Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from carbon steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.
-
TS 8 Floormount Enclosure
Rittal's Floormount TS 8 combines the strength of unibody floormount enclosures with the flexibility of Rittal's revolutionary modular design. With its double door configuration and wide range of accessories, Rittal's Floormount TS 8 is sure to meet your UL Type 12 needs.
-
TS 8 Floormount Enclosure Type 3R
The Type 3R rated TS8 floormount enclosure includes all the features and benefits of Rittal’s TS8 enclosure line — with the addition of a unique roof design that shrouds the top of the enclosure to prevent the entry of water. The floormount enclosure sits atop 12-inch legs which ensure that water accumulation on the floor cannot enter the enclosure.
-
Baying systems TS 8 IP 66/NEMA 4
Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, NEMA Type 4 rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.
-
Baying systems TS 8 Type 3R
Rittal perfected the concept of the industrial modular enclosure with the TS 8 series. These single door, UL Type 3R rated enclosures consist of a frame with door, rear wall, and roof plate. Purchase sidewalls and plinth separately for complete assembly.