19" Installation System
-
Pivoting Frame
The rear of the 19” installations can be reached easily with a pivoting frame. Depending on the model, an opening angle of 130° or 180° is available.
-
Profile Rails
Horizontal rails and mounting frames for interior fitting with one or two 19" levels for wall enclosures, single enclosures and bayed enclosures.
-
Installation Kits for Profile Rails
Depending on the type and width of enclosure, the appropriate mounting kit must be selected for the profile rails and mounting frames.
-
Accessories for Data Rack
The open fame Data Rack can be extended with a second 19” mounting rail, support brackets, slide rails and baying connectors. Castors for mobile use as a laboratory frame or for measurement equipment.
-
Slide Rails
Slide rails provide a storage space for components to be hung in the 19” rail and can take the weight of heavy installations. Heavy-duty guide rails can be fitted with static loads of 800 N.
-
19˝ Fittings
Drawers in the 19” rails, panelling, storage facilities for non-imperial devices and mounting options on the 19” profile rail with cage nuts or the innovative 19” fastener
-
Blanking Panels and Front Panels
Blanking panels to cover any height units that are not required. Available in various heights, in the materials aluminium, sheet steel and plastic For screw-fastening, or tool-free fixing variants for quick assembly.
-
Splicing Boxes
Splicing of incoming fiber-optic cables and distribution to patch panels for various couplings. Pre-assembled pigtail cables are routed to the patch panels with the breakout box.