Grounding Kit
-
Extension set grounding/potential equalization
To supplement the existing grounding or potential equalization sets for integrating additional installation components into the potential equalization system. For targeted contacting of the installation components with the enclosure frame. Ground conductors are pre-assembled with connectors ready for connection and cut to the correct length.
-
Grounding Kit, Pre-Assembled for TS IT
To integrate star grounding with pre-assembled ground conductors on an equipotential bonding strip in network enclosures.
-
Ground rail, vertical for VX, VX IT
The supplied ground conductors facilitate star grounding of cable clamp straps on patch panels, ground terminals are fully adjustable, rail current carrying capacity approx. 200 A.