Wall-mounted AX
-
Wall-mounted AX Basic enclosure AX, carbon steel
The AX compact enclosure with embossed enclosure cams in the roof, base and side replicates the familiar 25 mm system grid from the VX25 large enclosure. Thanks to this unique, patented system, AX compact control enclosures are prepared for all expansion and retrofit cases. System components and accessories can be installed and retrofitted easily, quickly and safely on rails without drilling.
-
Wall-mounted AX Stainless steel
The robust stainless steel housings feature an integrated cam system that allows for extensive system expansion without drilling, quickly and securely.
-
Operating housing AX with handle strips
The command panel with handle strips based on AX, carbon steel, with support arm cut-out Ø 130 mm to match the support arm system CP 60/120/180, service access optionally from front or rear, aluminum front panel can be easily removed for machining, protection category IP 55.
-
Operating housing AX for desktop TFT up to 24"
The command panel for table-top TFT up to 24" based on AX, carbon steel, with integrated VESA 75/100 mount. More effective and appealing protection for standard table-top TFTs up to 24″ in the formats 16:9/16:10. High protection category IP 65.
-
Outdoor enclosure for AX compact enclosure
Housing for AX compact enclosures, for use outdoors. For creating an enclosure-within-an-enclosure concept. Cut-out at the bottom and integrated louvres in the side and base for optimum enclosure ventilation.
-
Accessory for AX
The extensive range of accessories for all applications. Flexibility, ease of installation and safety matched to the new AX compact control enclosure.