Flange Plates
-
Plastic Cable Gland Plates with diaphragms, for AX
Simply pierce the plastic with a sharp object, and pull through the cable.
-
Flange plate in two parts with elastic clamping profile for AX
The split flange plate allows easy mounting on the housing and offers various installation options. For easy insertion of cables with or without plug connections into the housing. The special holes in the flange plate ensure automatic equipotential bonding when screwed together. Bolts, clamps or grounding cables are no longer necessary.
-
Metal gland plate with metric knockouts, for AX
Simply knock out the holes for the cable glands with a screwdriver.
-
Gland plate with elastic cable clamp strip, for AX
For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.