Housing Designed for interior installation
-
Rail for Interior Installation AX
***New*** Rail for flexible interior installation on a 25 mm pitch pattern in AX compact enclosures. Now with an increased load-bearing capacity of 100 N for mounting on the integrated enclosure bosses.
-
Base configuration rail for AX
Rail for flexible interior configuration of AX compact enclosures in combination with the new AX rail for interior installation. For mounting e.g. VX system chassis with mounting flange 23 x 64 mm, LED system lights, VX cable clamp rails and support rails.
-
Rail for Interior Installation for TP, compact enclosure HD
Mounted on the existing threaded bolts. With system punchings on three sides.
-
Mounting Bracket for interior fitting
To install system chassis and support strips horizontally and vertically. Comfort Panel from installation depth 74 mm or Optipanel from installation depth 100 mm. Using the mounting bracket in conjunction with the rail for interior installation, the system light LED can be mounted tool-free and without machining of the enclosure.
-
Rail for Interior Installation for AE/WM
Mounted in the housing, no machining required. Suitable for all-round mounting on the sides, base and roof areas.