Mounting Plates and Mounting Brackets
-
Mounting plate
The mounting boards can be used for additional expansion options in the enclosure.
-
Mounting Bracket
Can be screw-fastened to all enclosures and mounting parts with system punchings on a 25 mm hole pattern.
-
Mounting Bracket for interior fitting
To install system chassis and support strips horizontally and vertically. Comfort Panel from installation depth 74 mm or Optipanel from installation depth 100 mm. Using the mounting bracket in conjunction with the rail for interior installation, the system light LED can be mounted tool-free and without machining of the enclosure.