Product details
The JB enclosure offers protection for dense wiring and sensitive small instruments. These hinged cover junction boxes combine the advantages of the AE and KL series at an economical cost. Features include 180 degree hinge and slotted insert quarter turn latch. Foamed-in-place gasket and a knife-edge perimeter add extra protection.
No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal Housing: Stainless steel 1.4301 (AISI 304) |
---|---|
Surface finish: | Housing and door: Brushed, grain 240 |
Supply includes: |
180° hinge Mounting plate |
Material thickness - door: | 1.5 mm (0.06˝) |
Material thickness - enclosure: | 1.5 mm (0.06˝) |
Material thickness – mounting plate: | 1.5 mm (0.06˝) |
Position door catch: | left |
Dimensions: |
Width: 350 mm Height: 400 mm Depth: 250 mm |
Protection category IP to IEC 60 529: | IP 66 |
Protection category NEMA: | NEMA 4X |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 8.6 kg (19lb.) |
Customs tariff number: | 7326909099 |
UPC-Code: | 83289 |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |
Additional information:
US
|