No. of packs*
* Pack of sale = 1 pc(s).
More on the product
Create PDF of this page+ Product description
Material: |
Frame: Carbon steel Viewing window: Polycarbonate |
---|---|
Surface finish: | Dipcoat-primed and powder-coated, textured paint |
Color: | RAL 7035 |
Supply includes: |
Oil resistant gasket Fasteners |
Visible area: |
Viewing window width: 76 mm Viewing window height: 127 mm |
Viewing window height: | 127 mm (5˝) |
Dimensions: |
Width: 140 mm Height: 191 mm |
Packaging unit: | 1 pc(s). |
Weight/packaging unit: | 2.3 kg (5.1lb.) |
Customs tariff number: | 7326908688 |
UPC-Code: | 83466 |
+ Approvals
Approvals: |
UL + C-UL (listed):
US
|
---|
+ Downloads / CAD
Data Sheets: |
Drawings:
US
|
---|---|
Documentation: |