Discontinued article.
Information on the discontinued articles
This item will be discontinued on 31.01.2020
The indicated successor item is suitable for the AX cable entry, modular PRO101666
The indicated successor item is suitable for the AX cable entry, modular PRO101666
Close
Product details
To seal cables and lines in conjunction with a sealing frame. 20 x 20 mm and 40 x 40 mm sealing modules can be combined.
More on the product
Create PDF of this page+ Also required
+ Product description
Version: | Sealing modules 40 x 40 mm |
---|---|
Product description: | To seal cables and lines in conjunction with a sealing frame. 20 x 20 mm and 40 x 40 mm sealing modules can be combined. |
Benefits: | Sealing modules remain safely attached to their cables |
Material: |
Hard shell: Polyamide Seal: TPE 2 |
Note: | 1 40 x 40 mm sealing modules ≙ 4 20 x 20 mm sealing modules |
Protection category IP to IEC 60 529: | IP 64 |
For cable diameters: | 12 ‐ 16 mm |
Packaging unit: | 10 pc(s). |
Weight/packaging unit: | 0.19 kg (0.4lb.) |
Customs tariff number: | 39269097 |
ETIM 7.0: | EC000441 |
ECLASS 8.0: | 27149109 |
Product description: | SZ Sealing modules for sealing frames, size: 40x40 mm, for sealing range 12-16 mm |