Wishlist

Baying systems TS 8 1800H1800W0500D TS DBL TXT

Model No. 8901.260

  Product Lifecycle  
Active
  • Baying systems TS 8
    Product details

    Due to its symmetrical profile in terms of width and depth, the TS 8 baying system, made from sheet steel, saves considerable space and facilitates easy internal installation. It also allows a baying arrangement on all sides. In addition, the integrated, automatic potential equalization of all enclosure panels and the triple machining of the surface ensures maximum safety.

    The product was added to your wishlist

    Model No.:

     
     
     
     
     

    No. of packs*

    Add to wishlist

    * Pack of sale = 1 pc(s).

    + Product description

    Material: Enclosure frame: Carbon steel, 1.5 mm
    Roof: Carbon steel, 1.5 mm
    Door: Carbon steel, 2.0 mm
    Rear wall: carbon steel, 1.5 mm
    Surface finish: Enclosure frame: Dipcoat-primed
    Door, roof and rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
    Color: RAL 7035
    Supply includes: Enclosure frame with door(s)
    Roof plate
    Rear panel, detachable
    4 eyebolts
    Lock: 3 mm double-bit
    Base Plates
    Mounting plate
    Dimensions: Width: 1,800 mm
    Height: 1,800 mm
    Depth: 500 mm
    Protection category IP to EN 60 529: IP 55
    Protection category NEMA: NEMA 1, 12
    Type rating according to UL 50E: Type 1, 12
    IK code: IK09
    Number of doors: 2
    Base material: Carbon steel
    Packaging unit: 1 pc(s).
    Weight/packaging unit: 300.9 kg (663.4lb.)
    Customs tariff number: 7326909099
    UPC-Code: 38118
    ETIM 7.0: EC000261
    ECLASS 8.0: 27180101

    + Approvals

    Approvals:
    Bureau Veritas: 
    EN
    UL + C-UL (listed): 
    EN
    Certificates:
    Surface finish: 
    DE EN
    Declerations:
    Declaration of conformity: 
    DE, EN PL
    Declaration of conformity UK: 
    EN
    Manufacturer's declaration: 
    DE, EN EN, RU

    + Downloads / CAD

    Data Sheets:
    Drawings: 
    US
    Technical System Catalogue: 
    DE EN
    Technical details: 
    CS DA DE EN ES FI FR HU IT NL NO PL RU SV TR ZH
    Documentation:
    Additional information: 
    CS DA DE EN ES FR Global IT KO NL NO PL PT RU SK SV ZH
    Instructions: 
    DE, EN, FR EN FR PL RU ZH
    Load brochure: 
    DE, EN JA PL RU
    Protective conductor brochure: 
    CS DE, EN
    Safety instructions: 
    DE, EN, ES, FI, FR, IT, NL, PL, RU, SV
    White Paper: 
    DE DE EN EN

    + Add accessories

     Baying systems TS 8

    Model No.

    Close
    +
    [X] Close

    Required 

    $nbsp;

    Product data (ZIP)

    Rittal does not assume any liability for the topicality of the data downloaded locally on your device.

     I agree

    Close