This item will be discontinued on: 31 Jan. 2020
- Article number:
- TP 4757.500
- Product description
- For mouse and keyboard with a maximum width of 500 mm. A high level of protection is retained, even with the flap open.
- Material
- Sheet steel
- Surface finish
- Textured paint
- Colour
- RAL 7035
- Supply includes
- Double-bit lock insert
Assembly parts - Dimensions
- Height: 200 mm
- Assembly instruction
- Only suitable for installation without a mounting plate.
- IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 15.8 kg
- Customs tariff number
- 94039910
- EAN
- 4028177266223
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- MC Drawer for universal console, WH: 600x200 mm, Sheet steel
- Documentation
- Instructions