This item will be discontinued on: 30 Jan. 2021
- Article number:
- SV 9661.355
- Product description
- For connecting rectangular busbars from enclosure to enclosure in conjunction with PE/PEN combination angles.
- Material
- E-Cu
- To fit busbars
- Busbar E-Cu with integral punchings
- Dimensions
- Length: 95 mm
- To fit busbars
- Width: 30
Height: 5 mm - Packs of
- 4 pc(s).
- Weight/pack
- 0.52 kg
- Copper weight (kg per piece)
- 0.128
- Customs tariff number
- 74198090
- EAN
- 4028177546707
- ETIM 7.0
- EC002270
- ECLASS 8.0
- 27409221
- Product description
- SV Baying bracket E-Cu, L: 95 mm, for E-Cu 30x5 mm
- Documentation
- Instructions
- Safety instructions